IESNA:LM-63-2002
[TEST]P1445061
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA ( )
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]5/5/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XAS300-SFPM (3000K-300W-T5-HSS)
[LUMINAIRE]XAS300 ALL-SELECTABLE AREA SITE LUMINAIRE.
[MORE]LUMEN OUTPUT - 100% (300W)
[MORE]OPTICS - TYPE 5 WITH HOUSE SIDE SHIELD
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area
[_SEARCH_MOUNTING] Arm, Wall, Slipfitter
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]33140
TILT=NONE
1 36932 1 181 25 1 2 0.315 0.46 0
1 1 298.1
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 15 30 45 60 75 90 105 120 135
150 165 180 195 210 225 240 255 270 285
300 315 330 345 360
5647 5651.2 5657.6 5666.4 5675.9 5687.1 5699.7 5714.6 5731.1 5750.4
5773.4 5800.1 5828.3 5860.8 5896.9 5936.2 5977.9 6020.4 6066 6111.2
6158.7 6206.1 6254.5 6307.9 6361.1 6418.3 6477 6539.3 6605.5 6674.7
6747.6 6821.8 6900.1 6984 7068 7155.3 7242 7331.9 7424 7515.7
7614.9 7711.3 7808.4 7896.7 7981 8061.9 8138.4 8210.9 8282.1 8357.4
8435.8 8517.8 8601.3 8693.9 8795.8 8895.8 8997.6 9095.4 9190.5 9283.9
9375.4 9452.6 9519.9 9584.5 9668.8 9756.8 9809.7 9816.9 9807 9692.1
9313.5 8571.6 7613.8 6677.7 5760 4397 2622.6 1137.1 868.3 617
365.7 332.9 304.4 275.8 246.7 216.4 183.4 150.6 122.3 100.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5647 5651.7 5657.3 5665.1 5673.7 5684.8 5697.8 5712.6 5730 5749.5
5772.2 5798 5825.5 5856.1 5890.7 5929.3 5970.4 6011.4 6056.4 6102.4
6149.5 6198.6 6249.7 6304.6 6361.8 6421 6481 6546.1 6613.8 6680.7
6748.4 6816 6885.1 6954.8 7023.8 7095.6 7163.4 7229.7 7294.4 7359.8
7429.1 7505.1 7589.1 7679.1 7773.6 7870 7969.3 8072.7 8183.9 8300.7
8423.1 8546.7 8675.6 8806.2 8935.6 9062.2 9185.1 9303.6 9413.1 9512.7
9606.9 9687.7 9758.5 9822.3 9883.3 9958.7 10038.5 10096.8 10105.8 10064.5
9938 9611.4 9006.6 8176.2 7265.7 6248.3 4931 3124.9 1459.5 1093.4
731.1 368.8 328.6 293.2 259.1 226.4 194.4 164.7 135.9 106.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5647 5650 5655.6 5662.5 5671.9 5684.5 5697.9 5713.5 5732.8 5755.2
5778.9 5805.5 5835.3 5866.3 5899.7 5937.1 5979.5 6023.1 6068.4 6116.2
6166.2 6217.7 6271 6326.3 6381.7 6439.5 6498.5 6560.8 6624.1 6686.2
6743.9 6800.5 6862.5 6923.7 6983.4 7048.3 7110.1 7173 7233.4 7297.9
7358.7 7422.2 7495.1 7572.5 7653.5 7735.2 7822.4 7915.5 8013 8117.5
8223.3 8333.6 8447.9 8562.8 8690.2 8821.5 8955.3 9090.9 9228.2 9366.4
9501.9 9640.1 9775.6 9909.3 10046.6 10174 10287.1 10384 10480 10561.7
10600.3 10567.9 10458.5 10259.3 9954.2 9495.6 8786 7850.3 6698 5125.9
3136.7 1506.5 1098.6 720.8 343.1 277.4 229.4 189.9 152 108.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5647 5651.4 5655.9 5662.1 5672.8 5685.6 5702.4 5721.3 5741.9 5764.1
5789.6 5818.8 5849.2 5883.3 5918 5954.5 5995 6036.7 6085.2 6130.3
6169.8 6214.5 6262.7 6311.6 6359.7 6412.9 6464.2 6524.3 6579.9 6633.5
6687.5 6750.6 6808.8 6866.2 6930.1 6996.4 7060.6 7124.7 7191.2 7250.2
7308.8 7372.6 7430.8 7498.2 7568.4 7640.3 7723.4 7813.1 7908.1 8004.4
8093.4 8189 8294.5 8403.2 8517.4 8639.3 8770 8898.5 9034.4 9167.2
9303.6 9432.8 9556.6 9684.1 9818.7 9956.9 10079.8 10197.3 10309.5 10401
10462.1 10477.3 10436.9 10349 10180.3 9871.6 9400.5 8677.8 7618.1 6268.5
4588.3 2824.5 1251.2 939.2 643.5 347.9 290.6 228.4 159.6 94.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5647 5650.5 5653.5 5660.1 5670 5686 5704.8 5723.8 5744.6 5769.8
5796.1 5824.1 5854 5886.3 5922.3 5949.7 5981.7 6017.4 6049.6 6089.8
6135.5 6183.7 6228.4 6281.4 6332.2 6388.9 6447.1 6505.1 6561.6 6612.8
6663.3 6702.4 6747.9 6795.4 6853.8 6913.2 6969.7 7019.7 7076.5 7127.6
7190.1 7259.9 7332.5 7406.7 7482.3 7548.8 7617.5 7694 7772.2 7859.5
7951.3 8044.6 8144.6 8240.3 8324.4 8412.2 8503.6 8600.1 8694.8 8786.5
8872 8959.4 9047.9 9127.7 9188.7 9256 9320.6 9360.1 9388.8 9387.9
9361 9297.3 9199.5 9028.1 8758.6 8444.9 7985.1 7381.6 6549.8 5317.7
3742.3 2040.7 859.9 575.7 293.3 232.9 187.2 150.9 117.2 90.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5647 5648.7 5651.1 5658.2 5669.2 5685.6 5702.4 5720.5 5742.4 5766.2
5791.2 5818.7 5849 5868.8 5893.3 5921.9 5954.6 5997.5 6039.1 6079.6
6122.8 6177.7 6235.4 6293.5 6339.2 6376.3 6413.2 6454.4 6511.5 6570.6
6614.4 6665.2 6717.7 6777.1 6836.2 6892.2 6935.3 6967.3 7010.7 7063
7123.4 7189.6 7258.6 7309.2 7374.7 7445.2 7529 7605.3 7679.1 7760.5
7839.9 7912.4 7987.7 8059.2 8123.5 8174.3 8232 8298.7 8360.3 8410.7
8454.3 8478 8461.6 8391.5 8327.1 8275.7 8247.5 8203.1 8114.4 7963
7676.6 7288.1 6789.6 6246.3 5706 5164.3 4435.4 3342.1 1997.6 855.4
639.7 429 218.3 188.6 161.2 135.5 110.8 88.4 67.9 47.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5647 5646.1 5647.7 5652.1 5662.2 5677.1 5693.5 5710.9 5732 5754.8
5778 5804.1 5822.9 5840.1 5864.7 5893.6 5935.1 5968.4 6009 6058.4
6112.7 6166.9 6208.7 6234.3 6265.3 6315 6359.9 6395 6444.4 6506.5
6571.1 6625.9 6660.3 6703.5 6759.9 6820.2 6883.6 6930.6 6987.9 7062.8
7132.6 7197.2 7261.3 7316.9 7371.8 7430.9 7473.8 7516.2 7577.5 7634.8
7690.7 7737.9 7735.9 7688.7 7677.2 7697.6 7728.6 7745.1 7741.4 7733.2
7730.2 7707.1 7650.7 7584.1 7499.3 7416.9 7305.8 7172.5 6958.6 6706.7
6255.4 5668.3 5115.8 4639.3 4216 3710.9 2734.4 1757.8 795.4 293.3
247.4 201.4 155.8 133.9 113.3 92.9 72.8 52.8 37.7 22.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5647 5644.3 5645 5648.2 5655.4 5668.4 5684.5 5701.2 5720.3 5739.7
5760.5 5784.5 5802.2 5818.2 5837.1 5864.7 5902.7 5933.3 5969.9 6020.7
6073.3 6119.3 6147.3 6180.1 6236.6 6270.8 6312.4 6368.5 6423.4 6466.8
6497.3 6540.5 6590.6 6640.7 6668.6 6711 6756.9 6791.7 6832.7 6862.8
6905.8 6925.5 6942.9 6993.9 7034.8 7104.2 7110.5 7089.2 7129 7187.1
7223.5 7246.1 7285 7306.8 7305.9 7305.8 7291.2 7283 7205.4 7207.9
7149.1 7088.4 7014.6 6933.6 6856 6763.3 6685.4 6564 6437.3 6282.4
6057.3 5730.2 5329.5 4874.6 4400.2 3926.8 3469.4 2630.1 1790.7 951.4
678.9 406.4 142.3 121.2 101.8 82.5 64.9 49.4 38.3 27.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5647 5643.1 5642.2 5644.6 5650.1 5659 5671.1 5687 5705.3 5724.7
5745.3 5771.6 5804.3 5825.1 5850.3 5874.6 5906.6 5943.5 5977.2 6018.7
6069.6 6118.9 6147.8 6138.2 6158.5 6197.7 6231.9 6285 6337 6364.9
6390 6437.2 6486.5 6505.9 6542.8 6572.5 6603.1 6606.7 6474.8 6373.2
6421 6476 6529.4 6508.2 6514 6558.3 6609.9 6622.9 6629.2 6489.5
6471.7 6494.5 6516.7 6583.2 6585.8 6584.8 6548.6 6406.1 6426 6417
6390.8 6333.6 6256.7 6232.1 6162.3 6019.2 6041.1 6078.3 6107.8 5948.5
5791.7 5666 5507.7 5263.5 5011.5 4728.5 4384.7 3994 3527.2 2878.8
1982.7 1086.8 764.9 442.9 123.8 97.6 75.2 57.7 42.8 30.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5647 5643.4 5641.9 5642.9 5647.1 5653.9 5662.1 5675.6 5696.2 5722.8
5753.2 5784.3 5818.2 5852.5 5888.5 5914.3 5929.3 5898.1 5912.1 5952.3
5986.8 6025.6 6076.9 6126.9 6164 6200.9 6245.9 6270.2 6156 6020.5
6041.4 6048 6074.6 6116.8 6162.8 6200.5 6220.1 6227.6 6056.8 5984.8
6035.9 6081.6 6074.6 6092.6 6136.9 6167.5 5985.7 5885.2 5917.9 5976.9
6003.5 6015.1 5799.6 5773.8 5800.7 5816.8 5739.9 5548.6 5617.7 5689.8
5664.5 5472.8 5448.8 5366.1 5254.3 5206.3 5057 4978.3 4871.6 4770.2
4660.5 4513 4344.3 4162.5 3948.6 3688.9 3342.3 2891 2328 1764.9
1201.8 673.1 394.5 119 95.9 79.9 65 49.1 35 20.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5647 5643.1 5642.2 5642.8 5646 5652 5659.7 5677.1 5700.2 5725.3
5754.3 5783.2 5815.6 5849.2 5803.5 5814.7 5855.6 5897.9 5943.8 5993.1
6039.9 6072.3 6099.7 6087.6 5836.2 5835.9 5871.8 5912.5 5944.7 5978.8
6015 6056.6 5925.2 5755.4 5780.9 5805.4 5840.9 5888.5 5911.9 5929.2
5703.3 5621.6 5662.7 5667.7 5698.1 5728.6 5465 5417.5 5463.1 5480.1
5478.2 5126.8 5168.4 5223.4 5266 4972.7 4911 4924.2 4702.1 4570.1
4573.8 4219.2 4202.5 3982.7 3860.9 3581.4 3474.6 3177.6 2953 2667.1
2474.4 2353 2163.6 1973.4 1783.2 1591.4 1335.9 1086.8 797.9 482.6
296.3 111.2 66.2 46.2 35.7 27.9 23.3 18.8 14.2 9.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5647 5642.8 5641.3 5643.1 5645.9 5650.1 5662.4 5682.5 5703.9 5727.5
5750.9 5780.5 5787.3 5733.4 5767.1 5808.5 5850.5 5895.2 5940.7 5981.4
6020.8 5932.1 5738.1 5773.5 5811.2 5855.7 5906.3 5952.1 6001.7 5940.8
5681.1 5717.9 5756.7 5801.1 5847.5 5888.6 5922.1 5570.9 5528.8 5565.9
5611.1 5637 5623.1 5261.5 5298.3 5350.6 5380.1 5298.1 4966.9 5017.3
5068.8 5117.1 4684.9 4668.5 4680.4 4352.5 4185.5 4188.4 3781.8 3686.1
3582.4 3171.6 3083.3 2631.1 2346.1 2040.9 1735.8 1428.7 1062.6 744.5
666.6 582.4 490.4 396.2 312.9 227.1 141.3 67.9 50.2 32.5
15.1 13.2 11.7 10.6 9.6 8.7 7.8 7.1 6.6 5.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5647 5644.3 5644 5645.3 5649.5 5653.3 5667.4 5687.9 5708.4 5731
5754.5 5783.9 5751 5736.7 5773.7 5811.8 5854.7 5899.2 5937.3 5976.4
5996.7 5722.3 5728.2 5765.7 5806.6 5854.7 5903.2 5951.1 5952.8 5650.9
5690.8 5737.5 5792.6 5848.8 5901.2 5948.8 5613.7 5586.8 5639.1 5697.9
5756.5 5771 5353.1 5383.9 5421.5 5452.4 5342.4 4965.1 4987.5 5014.3
5033.4 4537.2 4550 4568.3 4206.5 4017.1 4017.8 3593.7 3476.3 3452.2
2892 2870.2 2308.4 1996.8 1685.1 1374 1091.3 725.7 360.1 0.7
0.5 0.5 0.5 0.5 0.6 0.7 0.8 1 1.2 1.4
1.6 1.9 2.2 2.5 2.8 3.1 3.4 3.7 4.1 4.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5647 5645.5 5645.8 5649.1 5653 5658.2 5671.9 5692 5712.5 5736.8
5761 5789.1 5801.6 5743.5 5780.7 5819.6 5861.9 5908.7 5953.5 5996.4
6037.6 5954.5 5764.9 5804.2 5845.2 5892.3 5946.3 5995.9 6043 5970.4
5726.5 5768.3 5809.6 5857.6 5901.8 5942.9 5973.3 5610.6 5585.1 5622
5662.9 5689.1 5691.4 5323.9 5364.6 5414.5 5437.1 5358.3 5037.8 5087
5139.1 5178 4735.7 4736.1 4738.4 4407.4 4253.3 4262.2 3830 3753.1
3617.6 3235.7 3113.2 2687.2 2371.2 2051.1 1731.1 1409.7 1018.2 699.2
598.3 509.3 411.4 311.6 223.1 135.4 77 35.4 28.2 21
13.7 12.2 11 10.1 9.2 8.4 7.6 6.9 6.4 5.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5647 5646.8 5648.6 5652.4 5657.6 5665.5 5674.6 5694.9 5718.7 5745.8
5774.4 5804.2 5837.6 5872.5 5835.9 5840.8 5885.1 5932.6 5981.6 6032.8
6082.7 6113.5 6145.5 6148.6 5905 5910.8 5955.4 5995.8 6031.5 6066.2
6111.5 6153.6 6005.9 5848 5875.1 5900.3 5941.6 5985.7 6002 6028.8
5801.2 5732.2 5764.9 5768.1 5798.2 5825.6 5537.3 5527 5565.4 5583.4
5575.2 5239.5 5289.2 5344.5 5396.1 5049.6 5022.6 5043.1 4786.3 4691.2
4692.3 4331.4 4323.5 4045.2 3962.9 3654.5 3551.4 3262.1 2982.9 2665.1
2468.4 2334.9 2116.7 1876.5 1636.4 1395.7 1122.2 864.8 582.2 414.8
247.4 80.5 54.4 43.5 34.1 26.3 21.9 17.5 13.1 9.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5647 5648.8 5651.9 5657.1 5664.2 5673.7 5687.1 5701.4 5723.1 5750.2
5780.6 5814.4 5851.9 5889.8 5930.9 5960.5 5992.9 5970.9 5980 6017.6
6058 6109.8 6165.2 6210.7 6255.8 6296.4 6347.2 6368.1 6264.3 6131.3
6147.6 6160.3 6196.9 6245.7 6295.4 6326.9 6342.4 6342.7 6170.2 6108.8
6162.8 6196.7 6187 6217.7 6261.6 6298.3 6107.2 6021.7 6062 6123.1
6136.5 6151.8 5911.1 5920.3 5953.1 5967.3 5848.5 5724.5 5790.9 5858.4
5783.3 5616.8 5590.8 5484.5 5383.9 5319.9 5168.1 5084.7 4944.8 4813.8
4680.6 4516.6 4325.2 4100.6 3822.7 3526.9 3123.7 2581.7 1996.8 1411.9
833.6 591.2 348.7 110.2 94 79.2 64 47.5 33.7 20
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5647 5649.7 5654.8 5661.1 5671.4 5683.6 5698.6 5715.5 5735.2 5756.2
5779.3 5809.6 5847.7 5872.2 5902.8 5934.2 5975.5 6009.9 6051.6 6104.7
6159.3 6204.8 6238.7 6238.6 6266.9 6301.1 6343 6399.9 6451.2 6476.3
6510 6559.1 6609.8 6630.2 6668.6 6696.5 6723.2 6724.2 6596.2 6508.7
6561.9 6618 6654.6 6621 6640.6 6694.6 6739.1 6766.8 6758.7 6620.1
6632.1 6655.7 6688.3 6749 6748.3 6744.5 6698.7 6578.7 6592.2 6575.3
6538.6 6461.6 6390.7 6358.8 6266.8 6140.1 6166.7 6187.5 6170.1 5944.1
5754.1 5584.6 5384.7 5111.4 4837.5 4526.5 4116.7 3638.7 3044.9 2225.4
1405.9 598.1 370.8 144.8 114.2 90.8 70.7 53.5 37.8 22.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5647 5651.9 5656.6 5664.7 5677.3 5691.5 5707.3 5726 5747 5768.4
5793.9 5823.7 5842.5 5868.3 5894.5 5928.4 5962.3 6000 6047.7 6100.8
6150.5 6196.7 6228.7 6277 6337.8 6375.9 6423 6485.7 6542.2 6579.8
6621.4 6673 6729.2 6781.7 6810.4 6854.7 6890 6926.1 6963.8 6991.2
7035.8 7048.4 7071.2 7127.5 7179 7246 7225.1 7220.4 7273.4 7343.4
7379.4 7402.1 7453.9 7463.6 7467.3 7461.9 7437 7416.7 7332.8 7333.8
7243.7 7181.2 7090.9 6994.9 6909.3 6805.1 6695.8 6537.4 6385 6197.3
5919.9 5524.8 5073.1 4603.8 4149.2 3631.5 3005.5 2431.3 1857.1 1282.9
708.7 154.6 132.8 113.3 94.8 77 60.4 45.8 32.3 18.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5647 5650.8 5658.6 5668.6 5681.8 5696.9 5715.1 5735.5 5757.1 5779.6
5807.3 5840.2 5862.2 5889.1 5917.2 5953.4 5994.4 6036.8 6084 6140
6195.9 6244.6 6285.7 6315.7 6365.1 6422.1 6460.4 6505.3 6568.7 6636.4
6697.4 6743.1 6787.6 6837.6 6895.9 6959.8 7013 7064.2 7132.3 7202.6
7268.6 7345.5 7415.9 7475.1 7535.9 7588.7 7629.3 7684.7 7742.9 7794.9
7841.1 7863.3 7819.9 7794.3 7808.5 7838.3 7863.3 7857.7 7841 7830.3
7813.7 7763.6 7712.4 7611.6 7535.8 7420.4 7279.8 7084.3 6865.3 6460.9
5877.2 5271.4 4757.8 4357.5 3855.1 3019.9 1927.4 890.8 645.5 420.6
195.6 167.4 145.9 124.6 104.2 83.3 62.5 41.6 24.1 10.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5647 5650.8 5658.4 5669.2 5683.2 5698.7 5716 5736.8 5760.3 5784.5
5811 5844 5879.9 5907.2 5936.8 5969.9 6009.9 6058.1 6100.6 6148.8
6204.2 6265.1 6325.4 6380 6431.6 6470.6 6512.2 6573.6 6639.2 6692.3
6744.7 6800.7 6862.8 6920.2 6973.8 7013.5 7043.6 7087.1 7134.8 7190.5
7253.8 7322.8 7386.7 7456.8 7534.2 7616.4 7690.2 7765.1 7851 7936.1
8009.3 8085.5 8160.8 8230.8 8281.9 8334.2 8391.6 8442.5 8483.9 8519.4
8537.4 8516.9 8446.5 8385.2 8336.2 8299.4 8259.2 8177.4 8038.8 7811.8
7475.4 6972.7 6387 5812 5252.7 4631.3 3727.2 2522.1 1236.1 889.6
564.4 239.2 208.4 180.9 154.2 128.8 104.8 84.5 62.6 40.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5647 5651.7 5659.5 5670 5683.7 5698.8 5715.7 5735.2 5759.5 5784.4
5810.4 5841.1 5876.9 5918.8 5955.4 5989.1 6025.7 6063.1 6108.6 6158.2
6211.6 6256.6 6311.4 6364 6425.4 6488.2 6549.2 6606.6 6660 6713.7
6760.1 6805.9 6854.7 6918.6 6979.7 7040.2 7086.5 7141.8 7193.1 7257.9
7326.9 7396.7 7465 7534.6 7595.9 7666.2 7750.4 7835.7 7926.4 8016.9
8107.5 8204 8297.7 8381.7 8468.4 8549 8637.8 8727.2 8804 8881
8968.2 9050.5 9117.8 9178.9 9244.4 9307.2 9353.8 9384.4 9396 9368.2
9303.6 9206.7 9061.3 8806.4 8461.6 8012.3 7438 6738 5787.7 4510
2891 1377.1 1000.8 636.4 272.1 215 173.8 139 105.2 82.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5647 5653.2 5660 5668.8 5681 5696.2 5711.1 5729.3 5750.9 5773.7
5799.4 5829.7 5862.9 5899.5 5938.9 5982.6 6030.1 6078.3 6123.8 6163.6
6211 6262.3 6310.3 6364.5 6418.6 6473.5 6530.4 6582.4 6637.2 6698.4
6756.9 6815.7 6885.2 6954.1 7023.4 7092.1 7155.9 7218.3 7282 7344.4
7402.5 7461.4 7528.2 7595.6 7674.4 7764.3 7859.3 7953.7 8044 8134.6
8229.9 8334.9 8437 8552.2 8672.9 8796.3 8923.9 9048.8 9173.5 9292.8
9409.5 9532.4 9665.2 9798 9920.1 10036.7 10146.2 10251.2 10347.2 10419
10451.3 10446.8 10403.7 10281.7 10052.9 9711 9207.6 8435.5 7228 5666.7
3981.2 2225.4 866.5 671 503.7 336.5 277.5 213.4 142.9 82.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5647 5652 5658.8 5668.1 5679.3 5691.9 5706 5722.2 5741.5 5762.9
5786.9 5814.6 5845.2 5878.5 5914.1 5955.1 5999.1 6046.9 6095.7 6146.8
6199.4 6254.4 6310.7 6369.6 6426.6 6484.8 6546 6608.1 6665.5 6721.3
6782.1 6843.6 6904.7 6970.7 7034.2 7098.7 7165.4 7232.8 7298.1 7362.7
7430 7499.2 7571.2 7646.4 7730.5 7819.5 7918.6 8020.5 8119.5 8221.3
8329.4 8443.9 8561.8 8684.7 8814.5 8942.5 9074.8 9203.1 9334.1 9469.6
9606 9743.3 9877 10006.2 10131.8 10258.4 10384 10488.1 10556.3 10629
10677.4 10653.2 10518.6 10323.9 10025.1 9477.7 8715.7 7809.3 6652.1 5029.1
2933.7 1386.7 1015.1 678.8 342.6 275.4 230.2 190 151.1 105.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5647 5652.4 5658.3 5666.6 5676.6 5688.4 5700.4 5716.1 5733.8 5753.9
5776.5 5802.3 5830.7 5862.9 5900.3 5939.5 5981.5 6027.1 6072 6120.2
6168 6219.9 6272.9 6330.2 6389 6452.1 6517.4 6580.9 6647.8 6713.6
6781.3 6850.5 6918.3 6988.2 7059.7 7131.3 7200 7267.8 7333.1 7398.3
7469.4 7547.8 7634.1 7723.9 7821 7917.1 8018.3 8127.5 8241.3 8358.2
8482.4 8606.5 8737 8865.9 8995.8 9121.4 9244.4 9362.8 9469.6 9564.7
9655.4 9748.7 9833.9 9898.5 9946.1 10011.6 10094.2 10150.7 10155.2 10103.1
9980.2 9683.2 9099 8270.4 7331.4 6300.9 5002.1 3320.1 1642.2 738.9
547.7 380.4 334.8 299.3 263.7 228.3 195.4 164.9 135.5 105.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5647 5651.2 5657.6 5666.4 5675.9 5687.1 5699.7 5714.6 5731.1 5750.4
5773.4 5800.1 5828.3 5860.8 5896.9 5936.2 5977.9 6020.4 6066 6111.2
6158.7 6206.1 6254.5 6307.9 6361.1 6418.3 6477 6539.3 6605.5 6674.7
6747.6 6821.8 6900.1 6984 7068 7155.3 7242 7331.9 7424 7515.7
7614.9 7711.3 7808.4 7896.7 7981 8061.9 8138.4 8210.9 8282.1 8357.4
8435.8 8517.8 8601.3 8693.9 8795.8 8895.8 8997.6 9095.4 9190.5 9283.9
9375.4 9452.6 9519.9 9584.5 9668.8 9756.8 9809.7 9816.9 9807 9692.1
9313.5 8571.6 7613.8 6677.7 5760 4397 2622.6 1137.1 868.3 617
365.7 332.9 304.4 275.8 246.7 216.4 183.4 150.6 122.3 100.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
